text.skipToContent text.skipToNavigation

Cable Assembly, HDMI, #24 AWG, Coupler, Black, 20' Length

By Bryant 

Catalog ID: HDC20BK

By Bryant
Catalog ID:  HDC20BK
Cable Assembly, HDMI, #24 AWG, Coupler, Black, 20' Length

Coupler Assembly

Add to List

More Options

Where to Buy

Product Details

General

Braid Braided Copper
Debris Shield Type Aluinmum Foil
EU RoHS Indicator Yes
Item Type HDMI Cables
Material - Insulation 30% Glass Filled LCP
Material - Jacket CM
Type HDMI
UPC 662620212777

Dimensions

Outside Diameter 0.375 in
Weight 0.8 lb

Electrical Ratings

Amperage Rating 0.5 A
Current / Amperage Rating 0.5 A
Current Rating 0.5 A
Resistance 30 mili ohms Max
Voltage Rating 40 kV

Conductor Related

Conductor Size #26 AWG
Conductor Type Copper
Number Of Conductors 15
Strands 1

Logistics

Carton Quantity 16