text.skipToContent text.skipToNavigation

Patch Cord, AV, 8-Pin, Non-Plenum, Black, 75'

By Bryant 

Catalog ID: VGA675BK

By Bryant
Catalog ID:  VGA675BK
Patch Cord, AV, 8-Pin, Non-Plenum, Black, 75'

Non-Plenum 8 Pin to 8 Pin

Add to List

More Options

Where to Buy

Product Details

General

Application Horizontal Cable W/Male Ends
Boot Type None
EU RoHS Indicator Yes
Item Type X-END AV Plug-n-Play System
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
Plug Type VGA
Temperature Rating Per TIA
Type VGA, Plug-n-Play
UPC 662620286846

Dimensions

Outside Diameter 0.375

Electrical Ratings

Voltage Rating 600V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #28 AWG

Logistics

Carton Quantity 8