+3
Discontinued
Patch Cord, AV, 8-Pin, Plenum, Black, 25'
Request a Quote
Brand:
Bryant
Catalog ID:
VGA6P25BK
Patch Cord, AV, 8-Pin, Plenum, Black, 25'
Plunum 8 Pin to 8 Pin
Product details
Resources and downloads
Product details
General
Application
Horizontal Cable W/Male Ends
Boot Type
None
EU RoHS Indicator
Yes
Item Type
X-END AV Plug-n-Play System
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
VGA
Temperature Rating
Per TIA
Type
VGA, Plug-n-Play
UPC
662620286945
Dimensions
Outside Diameter
0.375
Electrical Ratings
Voltage Rating
600V AC kV
Conductor Related
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#28 AWG
Logistics
Carton Quantity
20
Resources and downloads
Specifications
VGA6P25BK Specification Sheet