text.skipToContent text.skipToNavigation

Patch Cord, AV Plug and Play, 15-Pin Male to 8-Pin Male, 10'

By Bryant 

Catalog ID: AV15M10

By Bryant
Catalog ID:  AV15M10
Patch Cord, AV Plug and Play, 15-Pin Male to 8-Pin Male, 10'

15 Pin VGA to 8 Pin

Add to List

More Options

Where to Buy

Product Details

General

Application X-End Plug-n-Play Patching Run
Boot Type None
EU RoHS Indicator Yes
Item Type X-END AV Application Tails
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
Plug Type Male to Male
Temperature Rating Per TIA
Type VGA, Plug-n-Play
UPC 662620220116

Dimensions

Outside Diameter 0.38

Electrical Ratings

Voltage Rating 600V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #28 AWG

Logistics

Carton Quantity 40