text.skipToContent text.skipToNavigation

IMAR1101EI

By Bryant 

Catalog ID: IMAR1101EI

By Bryant
Catalog ID:  IMAR1101EI
Plates, INFINI Module, Stereo Jack, 110 Block, Electric Ivory

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application 2 RCA Left Right Audio
Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION Audio/Video Modules
Material - Mounting Hardware Snap-On- Snap-Fit
Style Left/Right Audio
Temperature Rating Per TIA
Type RCA
UPC 662620858333

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity 110 Punch Down
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources and Downloads