text.skipToContent text.skipToNavigation

21254SA

by Bryant 

Catalog ID: 21254SA

Straight Blade Devices, Receptacles, QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Blue

Commercial/Industrial

Product Details

General

Application Quad-Plex
Color Blue
EU RoHS Indicator No
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Indicator(s) Type LED Visual Status Indicator
Item Type Surge Protection Receptacles
Material Composite
Material - Mounting Hardware Mounting Screws
Number Of Outlets 4
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Operating Temperature 32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet Straight Blade
Response Time 5
Series Commercial
Style Smooth Face
Type Four Outlet Receptacle
UPC 781786190207

Dimensions

Dimensions 4.3 in x 4.30 in x 0.92 in
Display Size Standard Sized Product
Height 0.92 in
Length 4.3 in
Weight 0.45 lb
Width 4.30 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Terminal Screws
Current / Amperage Rating 20 A
Current Rating 20 A
Frequency Rating 60 Hz
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500 W

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads