text.skipToContent text.skipToNavigation

HBL5739AABWA

by Bryant 

Catalog ID: HBL5739AABWA

Metal Raceway, Audible Alarm Box, HBL500/700/750 Series, White

Standard Product

Product Details

General

Application Audio Alarm Box
Color White
EU RoHS Indicator Contact Manufacturer
Item Type Combination HBL500/HBL750 Series
Series
  • HBL500
  • HBL700
  • HBL750
Style Alarm
Sub Brand Metal Raceway
Type 500/700/750 Series
UPC 783585423326

Certifications and Compliance

Industry Standard(s) UL Listed, CSA Certified

Logistics

Carton Quantity 5

Resources/Downloads