text.skipToContent text.skipToNavigation

BRYPP10IGAI

by Bryant 

Catalog ID: BRYPP10IGAI

SERVICE POLE, 10'2", 1 IG 1 SL DECO., IV

Product Details

General

Color Ivory
Knockouts 2
Number Of Receptacles 2
Series Three Service Pole
Type with Isolated Ground
UPC 781786193109

Dimensions

Height 122 in

Resources/Downloads