text.skipToContent text.skipToNavigation

BRYPPO15AI

by Bryant 

Catalog ID: BRYPPO15AI

SVCE POLE, 15'2", BLANK W/DIVIDER IV

Product Details

General

Color Ivory
Knockouts 4
Number Of Receptacles 0
Series Three Service Pole
Type Blank Pole
UPC 781786193208

Dimensions

Height 182 in

Resources/Downloads