text.skipToContent text.skipToNavigation

4802

by Bryant 

Catalog ID: 4802

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 15A 120/277V AC, Back and Side Wired, Brown

Product Details

General

Application Back and Side Wired
Color Brown
Series Extra Heavy Duty
Style Double Pole
Type Toggle
UPC 781786623552

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources/Downloads