text.skipToContent text.skipToNavigation

Illuminated Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired

By Bryant 

Catalog ID: 4903GLI

By Bryant
Catalog ID:  4903GLI
Switches and Lighting Controls, Illuminated Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Ivory
Add to List

More Options

Where to Buy

Product Details

General

Application Back and Side Wired
Color Ivory
Series Extra Heavy Duty
Style Three Way
Type Toggle
UPC 781786623965

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources and Downloads