text.skipToContent text.skipToNavigation

Industrial Grade, Toggle Switches, General Purpose AC, Double Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired

By Bryant 

Catalog ID: 4825I

By Bryant
Catalog ID:  4825I
Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole-Double Throw Center Off, 15A 120/277V AC, Back and Side Wired, Ivory
Add to List

More Options

Where to Buy

Product Details

General

Application Back and Side Wired
Color Ivory
Series Extra Heavy Duty
Style Double Pole Double Throw
Type Toggle
UPC 781786657403

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources and Downloads