text.skipToContent text.skipToNavigation

Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120V AC, Back and Side Wired

By Bryant 

Catalog ID: 3002PLR120

By Bryant
Catalog ID:  3002PLR120
Switches and Lighting Controls, Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 120V AC, Back and Side Wired, Red
Add to List

More Options

Where to Buy

Product Details

General

Application Back and Side Wired
Color Red
Series Extra Heavy Duty
Style Double Pole
Type Toggle
UPC 781786300224

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources and Downloads