- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
- Electrical & Electronic
- Wiring Devices
- GFCI
- Sensing Modules
- Power Protection Products, GFCI Circuit Breakers, Industrial, Double Pole, 50A 240V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black
Item Added to Your Cart!
Power Protection Products, GFCI Circuit Breakers, Industrial, Double Pole, 50A 240V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black
By Bryant
Catalog ID: GFMDCB240502P
Power Protection Products, GFCI Circuit Breakers, Industrial, Double Pole, 50A 240V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black
By Bryant
Catalog ID:
GFMDCB240502P
Power Protection Products, GFCI Circuit Breakers, Industrial, Double Pole, 50A 240V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black
Standard Product
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Application | Heavy Duty Industrial Commercial |
Color | Black |
EU RoHS Indicator | No |
Enclosure Type | Toggle |
Environmental Conditions | NEMA 4X with Supplied Gasket |
Frame | Single Phase |
Item Type | Circuit Breaker |
Material | Composite |
Number Of Poles | None |
OEM Brand Name | Hubbell Bryant |
Operating Temperature | Max Continuous- 75 Degrees C, Minimum- -40 Without Impact |
Series | Industrial |
Style | 2 Pole |
Timing Response | 1-Pole |
Type | Circuit Breaker |
UPC | 781786450455 |
Dimensions
Width | 0.73 in |
Electrical Ratings
Amperage Rating | 50 A |
Connectivity | None |
Current / Amperage Rating | 50 A |
Current Rating | 50 A |
Frequency Rating | 80% of Full Rating Continuous |
Interrupt Rating | 50 A |
Phase | 60Hz |
Trip Range | .025 Seconds in |
Trip Type | Standard |
Voltage Rating | 240 VAC |
Voltage Rating Description | 240 VAC |
Conductor Related
Wire Size | Terminal Screws |
Logistics
Carton Quantity | 12 |
Resources and Downloads
Please wait, preparing to download your file.