text.skipToContent text.skipToNavigation

Power Protection Products, GFCI Receptacle, Duplex, SNAP-Connect, Commercial Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown, USA

By Bryant 

Catalog ID: GFRST20SNAPNA

By Bryant
Catalog ID:  GFRST20SNAPNA
Power Protection Products, GFCIReceptacle, Duplex, SNAP-Connect, Commercial Grade, Self Test, 20A 125V,2-Pole 3-Wire Grounding, 5-20R, Brown, USA
  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
Add to List

More Options

Where to Buy

Product Details

General

Color Brown
EU RoHS Indicator Contact Manufacturer
Series Heavy Duty
Style Assembled In USA
Type Standard
UPC 883778430626

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 10