- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
- Electrical & Electronic
- Wiring Devices
- GFCI
- SnapConnect Receptacles
- Straght Blade Devices, SNAP-Connect, AUTOGUARD, Self Test, GFCI Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black
Item Added to Your Cart!
Straght Blade Devices, SNAP-Connect, AUTOGUARD, Self Test, GFCI Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black
By Bryant
Catalog ID: GFRST20SNAPBK
Straght Blade Devices, SNAP-Connect, AUTOGUARD, Self Test, GFCI Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black
By Bryant
Catalog ID:
GFRST20SNAPBK
Straght Blade Devices, SNAP-Connect, AUTOGUARD, Self Test, GFCI Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black
- Audible SNAP, indicates solid connection
- Patented shutter design for tamper-resistant
- Compliant with NEC® 406.12 and NEC® 517-18(c)
- Patented AUTOGUARD® self test technology
- Triple wipe construction
SNAP Connect, Self Grounding, AUTOGUARD Self test Technology
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Application | Commercial Grade |
Color |
|
EU RoHS Indicator | Contact Manufacturer |
Horsepower - Maximum | 1 |
Item Type | Style Line GFCI Receptacle |
Material | Nylon |
Series | Heavy Duty |
Style | Standard |
Type | Standard |
UPC | 883778124518 |
Dimensions
Dimensions | 3.28 in x 1.77 in x 1.47 in |
Height | 1.47 in |
Length | 3.28 in |
Width | 1.77 in |
Electrical Ratings
Amperage Rating | 20 A |
Current / Amperage Rating | 20 A |
Current Rating | 20 A |
Phase | Single Phase |
Voltage Rating | 125 V |
Voltage Rating Description | 125 V |
Wattage | 1875 W |
Conductor Related
Wire Size | #12 AWG |
Certifications and Compliance
Industry Standard(s) | Meets All NEC® Requirements |
Nema Rating | 5-20R |
Logistics
Carton Quantity | 10 |