text.skipToContent text.skipToNavigation

BRY8300RTR

by Bryant 

Catalog ID: BRY8300RTR

Straight Blade Devices, Receptacles, Tamper- Resistant Duplex, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Red, Single Pack

Tamper Resistant

Product Details

General

Application Hospital Grade
Color Red
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Traditional Duplex
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Hospital Grade
Style Finder Groove Face
Type Duplex Receptacle
UPC 781786005839

Dimensions

Dimensions 3.28 in x 1.65 in x 2.75 in
Display Size Standard Sized Product
Height 2.75 in
Length 3.28 in
Weight 0.35 lb
Width 1.65 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 2500

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads