WBP_70520FRCR_PRODIMAGE
WBP_70520FRCR_PRODIMAGE
WBP_70520FRCR_front_PRODIMAGE
WBP_70520FRCR_alt_PRODIMAGE

Locking Devices, Marine Grade, Flush Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Yellow, Corrosion Resistant

Brand:

Bryant

Catalog ID:

70520FRCR

Locking Devices, Marine Grade, Nylon Flush Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Yellow/White, Corrosion Resistant

  • Nickel-plated copper-alloy metallic components
  • Molded of impact/chemical resistant high-visibility yellow nylon
  • Stainless steel screws
  • Receptacles have a one-piece grounding system with built-in self-grounding strap
  • Triple Gripper® cord grip on plugs and connectors which feature three captive assembly screws to automatically tighten cord grip
  • Individual wire pockets with clamp-type terminals

Corrosion Resistant

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
70520FRCR
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Single Nylon Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Single Receptacle
Type
Receptacle
UPC
781786688544

Dimensions

Dimensions
3.28 in x 1.70 in x 1.24 in
Display Size
Standard Sized Product
Height
1.24 in
Length
3.28 in
Width
1.7 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Terminal Screws
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V
Wattage

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L5-20R

Logistics

Carton Quantity
10