WBP_70530FRCR_PRODIMAGE
WBP_70530FRCR_PRODIMAGE

Locking Devices, Marine Grade, Flush Receptacle, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Yellow, Corrosion Resistant

Brand:

Bryant

Catalog ID:

70530FRCR

Locking Devices, Marine Grade, Flush Receptacle, 30A 125V, 2-Pole 3-Wire Grounding, L5-30R, Screw Terminal, Yellow, Corrosion Resistant

  • Nickel-plated copper-alloy metallic components
  • Molded of impact/chemical resistant high-visibility yellow nylon
  • Stainless steel screws
  • Receptacles have a one-piece grounding system with built-in self-grounding strap
  • Individual wire pockets with clamp-type terminals

Corrosion Resistant

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
70530FRCR
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Single Nylon Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Single Receptacle
Type
Receptacle
UPC
781786688742

Dimensions

Dimensions
3.28 in x 1.70 in x 1.24 in
Display Size
Standard Sized Product
Height
1.24 in
Length
3.28 in
Width
1.7 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Terminal Screws
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L5-30R

Logistics

Carton Quantity
10