- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Fiber
- Wall Mount Cabinets
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Fiber
- Wall Mount Cabinets
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
- Electrical & Electronic
- Wiring Devices
- Power Quality Products
- Surge Protection Plug Strips & Cord Sets
- Bryant Wiring Devices, Cord and Cable Reels, Commercial Cord Reel, 25'With HBL5969VBLK Connector Body, Yellow.
Item Added to Your Cart!
Bryant Wiring Devices, Cord and Cable Reels, Commercial Cord Reel, 25'With HBL5969VBLK Connector Body, Yellow.
By Bryant
Catalog ID: BRY8PS2100D
Bryant Wiring Devices, Cord and Cable Reels, Commercial Cord Reel, 25'With HBL5969VBLK Connector Body, Yellow.
By Bryant
Catalog ID:
BRY8PS2100D
Cord and Cable Reels, Commercial Cord Reel, 25'With HBL5969VBLK Connector Body, Yellow.
6' Cord
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Application | Standard Devices |
EU RoHS Indicator | No |
Environmental Conditions | Indoor Dry Unless Protected By Additional Means |
Indicator(s) Type | LED Indicator |
Item Type | Surge Protection Plug Strips |
Material | Non-Metallic |
Material - Mounting Hardware | Portable |
OEM Brand Name | Hubbell Bryant |
Operating Temperature | 36 Deg F to 140 Deg F (0 Deg C to 60 Deg C) |
Outlet | Straight Blade 5-15R |
Response Time | 5 |
UPC | 781786141643 |
Dimensions
Display Size | 2100 Joules |
Electrical Ratings
Amperage Rating | 15 A |
Connectivity | Plug-In |
Current / Amperage Rating | 15 A |
Current Rating | 15 A |
Frequency Rating | 60 Hz |
Phase | Single Phase |
Voltage Rating | 125 VAC |
Logistics
Carton Quantity | 20 |
Resources and Downloads
Specifications
Catalogs
Catalog Page
Please wait, preparing to download your file.
Related Products