text.skipToContent text.skipToNavigation

R28032406

by Bryant 

Catalog ID: R28032406

Switches and Lighting Controls, Dimmers, Replacement Rotary Knob, Ivory

Product Details

General

Application - For Use On N/A
Color Ivory
Construction Polycarbonate
Environmental Conditions Indoor Use Only
Number Of Poles N/A
Operating Temperature 32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation Vertical
Style Replacement Knobs
UPC 883778117107

Electrical Ratings

Voltage Rating Description N/A

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 6

Resources/Downloads