text.skipToContent text.skipToNavigation

RAY600PLA

by Bryant 

Catalog ID: RAY600PLA

Switches and Lighting Controls, Dimmer, Toggle, Single Pole, 600W 120V AC, Light Almond

  • No Neutral Required
  • Low End Adjustment for Fine Tuning
  • Traditional Toggle Styling Available

Product Details

General

Application - For Use On Only use with Compatible Dimmable Bulbs
Color Light Almond
Construction Metal Strap, Polycarbonate Front
Environmental Conditions Indoor Use Only
Number Of Poles Single Pole
Number of Gang(s) 1-Gang
Operating Temperature 32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation Vertical
Style Toggle Dimmer
Type Incandescent
UPC 883778116834

Dimensions

Depth 1.3 in
Height 4.1 in
Width 2.2 in

Electrical Ratings

Amperage Rating 5 A
Voltage Rating 120 VAC
Voltage Rating Description 120V AC
Wattage 600 W

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 6