text.skipToContent text.skipToNavigation

RD600PDK

by multiple brands 

Catalog ID: RD600PDK

Switches and Lighting Controls, Dimmer, Rotary, Single Pole, 600W 120V AC, Ivory or White

  • No Neutral Required
  • Low End Adjustment for Fine Tuning

Product Details

General

Application - For Use On Only use with Compatible Dimmable Bulbs
Color Ivory and White
Construction Metal Strap, Polycarbonate Front
Environmental Conditions Indoor Use Only
Number Of Poles Single Pole
Number of Gang(s) 1-Gang
Operating Temperature 32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation Vertical
Style Rotary Dimmer
Type Incandescent
UPC 883778117060

Dimensions

Depth 1.3 in
Height 4.1 in
Width 2.2 in

Electrical Ratings

Amperage Rating 5 A
Voltage Rating 120 VAC
Voltage Rating Description 120V AC
Wattage 600 W

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 6

Resources/Downloads