text.skipToContent text.skipToNavigation

RDVFSQFW

by Bryant 

Catalog ID: RDVFSQFW

Switches and Lighting Control, Residential Grade, Motor Speed Control, Rocker Type, Single Pole, 15A 120V AC, White

Product Details

General

Application - For Use On Only use with Compatible Dimmable Bulbs
Color White
Construction Metal Strap, Polycarbonate Front
Environmental Conditions Indoor Use Only
Number Of Poles Single Pole
Number of Gang(s) 1-Gang
Operating Temperature 32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation Vertical
Style Rocker Fan Control
Type Fan Control
UPC 883778116162

Dimensions

Depth 1.3 in
Height 4.1 in
Width 2.2 in

Electrical Ratings

Amperage Rating 1.5 A
Voltage Rating 120 VAC
Voltage Rating Description 120V AC
Wattage 180 W

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 6

Resources/Downloads