WBP_RAY10PI_PRODIMAGE
WBP_RAY10PI_PRODIMAGE

Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, Ivory

Brand:

Bryant

Catalog ID:

RAYFSQFI

Residential Grade, Motor Speed Control, Toggle Type, Single-Pole, 15A 120V AC

Product details

General

Application - For Use On
Only use with Compatible Dimmable Bulbs
Color
  • Ivory
Construction
Metal Strap, Polycarbonate Front
Environmental Conditions
Indoor Use Only
EU RoHS Indicator
No
Number of Gang(s)
1-Gang
Number Of Poles
Single Pole
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation
Vertical
Style
Toggle Fan Control
Type
Fan Control
UPC
883778116971

Dimensions

Depth
1.3 in
Height
4.1 in
Width
2.2 in

Electrical Ratings

Amperage Rating
1.5 A
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
Wattage
180 W

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
6

Resources and downloads