TradeSelect, Replacement Rotary Knobs, White and Ivory
Request a Quote
Brand:
Bryant
Catalog ID:
RRKDK
TradeSelect, Replacement Rotary Knobs, White and Ivory
Product details
Resources and downloads
Product details
General
Application - For Use On
N/A
Color
Ivory and White
Construction
Polycarbonate
Environmental Conditions
Indoor Use Only
EU RoHS Indicator
No
Number Of Poles
N/A
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation
Vertical
Style
Replacement Knobs
UPC
883778117114
Electrical Ratings
Voltage Rating Description
N/A
Certifications And Compliance
Industry Standard(s)
UL Listed
Logistics
Carton Quantity
6
Resources and downloads
Specifications
RRKDK Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
BRY F-15 Catalog Page