WBP_IDEVZ03DW_PRODIMAGE
WBP_IDEVZ03DW_PRODIMAGE
WBP_46560-1.4_PRODIMAGE
WBP_46560-1.5_PRODIMAGE
WBP_46560-1.6_PRODIMAGE

iDevices ZWave Enabled RF Decorator Add-on Switch for Switch or Dimmer, Multi-Way Switch, 120VAC, White

Brand:

Bryant

Catalog ID:

IDEVZ03DW

This addon switch for our ZWave Switch and Dimmer suits standard 3- and 4- way configurations and can support up to a 6- way setups. Adding flexibility to your entire living space. For on/off control only. Uses standard traveler wire. Interchangable paddle switch. 120VAC White + Light Almond

UL listed

Product details

General

Lamp Type
Most Bulbs
Number Of Poles
3, 4, 5, or 6-way
Type
  • Switch
  • Switch
UPC
883778316340

Dimensions

Depth
1.13 in. in
Height
4.13 in
Width
1.75 in

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 VAC

Logistics

Carton Quantity
48
Pallet Quantity
1728