text.skipToContent text.skipToNavigation

NP1262LA

By Bryant 

Catalog ID: NP1262LA

By Bryant
Catalog ID:  NP1262LA
Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 1) Toggle 2) Decorator, Light Almond
  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Add to List

More Options

Where to Buy

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Light Almond
Construction Molded
Cutout 1) Toggle, 2) Decorator
EU RoHS Indicator Yes
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 3-Gang
Orientation Vertical Mount
Size Standard
Style 1-Toggle, 2-Decorator
Type Combination
UPC 883778118616

Dimensions

Display Size Standard Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources and Downloads