text.skipToContent text.skipToNavigation

1254W

by Bryant 

Catalog ID: 1254W

Straight Blade Devices, Receptacles, Quad- PLEX,Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, White, Single Pack

Standard Product

Product Details

General

Application Commercial/Industrial
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Smooth Face
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Outlets 4
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Series Commercial
Type Four Outlet Receptacle
UPC 781786336285

Dimensions

Dimensions 4.3 in x 4.30 in x 0.92 in
Display Size Standard Sized Product
Height 0.92 in
Length 4.3 in
Weight 0.4 lb
Width 4.30 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads