- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Fiber
- Wall Mount Cabinets
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Fiber
- Wall Mount Cabinets
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
- Electrical & Electronic
- Wiring Devices
- Straight Blade Devices
- High Amp Devices
- Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 125/250V, 3-Pole 4-Wire Grounding, 14-60P, Black, Single Pack
Item Added to Your Cart!
Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 125/250V, 3-Pole 4-Wire Grounding, 14-60P, Black, Single Pack
By Bryant
Catalog ID: 9462ANPB
Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 125/250V, 3-Pole 4-Wire Grounding, 14-60P, Black, Single Pack
By Bryant
Catalog ID:
9462ANPB
Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 125/250V, 3-Pole 4-Wire Grounding, 14-60P, Black, Single Pack
Angled
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Application | Heavy Duty |
Color | Black |
Environmental Conditions | Indoor Dry Unless Protected By Additional Means |
Item Type | Standard |
Material | Composite |
Material - Mounting Hardware | Cord Mounted |
Number Of Poles | 3-Pole |
OEM Brand Name | Hubbell Bryant |
Series | Industrial |
Style | Heavy Duty |
Type | Plug |
UPC | 781786676626 |
Dimensions
Display Size | Standard Sized |
Weight | 0.95 lb |
Electrical Ratings
Amperage Rating | 60 A |
Connectivity | Pressure Terminal Screws |
Current / Amperage Rating | 60 A |
Current Rating | 60 A |
Phase | Single Phase |
Voltage Rating | 125/250 V |
Voltage Rating Description | 125/250 V |
Wattage | 15000 |
Conductor Related
Cord Type | All Portable |
Number Of Wires | 4-Wire |
Wire Size | #6 AWG to #4 AWG |
Certifications and Compliance
Nema Rating | 14-60R |
Logistics
Carton Quantity | 10 |
Resources and Downloads
Specifications
Catalogs
Catalog Page
Please wait, preparing to download your file.