- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Mesh Grips
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Cable & Hose Protection
-
- Wallplates
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
-
Boxes
-
Boxes
- Wall Boxes
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Implosive
- View All Power & Utilities Categories
-
-
- Markets
- Markets
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Mesh Grips
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Cable & Hose Protection
-
- Wallplates
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Wall/Ceiling
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
-
Boxes
-
Boxes
- Wall Boxes
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Implosive
- View All Power & Utilities Categories
-
-
- Markets
- Markets
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
Item Added to Your Cart!
USBB15AC5GYWR
by Bryant
Catalog ID: USBB15AC5GYWR
USBB15AC5GYWR
by Bryant
Catalog ID: USBB15AC5GYWR
15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Gray
Product Details
General
Color | Gray |
Number Of Poles | 2 |
Series | USB Charger |
Style | Style Line Decorator |
Type | One Type-A, One Type-C USB Port |
Electrical Ratings
Current / Amperage Rating | 15 A |
Voltage Rating Description | 125 V |
Conductor Related
Number Of Wires | 3 |
Certifications and Compliance
Nema Rating | 5-15R |
Resources/Downloads
Catalog Page
Please wait, preparing to download your file.