text.skipToContent text.skipToNavigation

USBB15C5LA

by Bryant 

Catalog ID: USBB15C5LA

USB Charger Duplex Receptacle, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, 2) 5A "C" USB Ports, Light Almond

  • High Power 5 Amp, 5 Volt USB Output
  • Two Type C USB Ports
  • Tamper Resistant Commercial Grade Duplex Compatible
  • USB Ports Rated 10,000 Cycles

$69.99 USD

$69.99 USD

Product Details

General

Color Light Almond
Number Of Poles 2-Pole
Series Heavy Duty
Style Style Line Decorator
Type Two Type-C Port
UPC 781786194311

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10 EA

Resources/Downloads