text.skipToContent text.skipToNavigation

BRY182S20LED

by Bryant 

Catalog ID: BRY182S20LED

Temporary Lighting Products, 20' 18/2 STW Single 6.6W 90 LED Fixture, 450 Lumen Output Per Fixture

Product Details

General

Light Source LED
Series Stringer Lights
Type LED
UPC 781786380103

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC

Resources/Downloads