text.skipToContent text.skipToNavigation

BRYLS2834

by Bryant 

Catalog ID: BRYLS2834

Temporary Lighting Products, 28W Light String, With In-Line Switch, 2928 Lumen Output

Product Details

General

Light Source LED
Series Stringer Lights
Type LED
UPC 781786380134

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC

Resources/Downloads