text.skipToContent text.skipToNavigation

BRYML2525

by Bryant 

Catalog ID: BRYML2525

Temporary Lighting Products, 48.5" Fluorescent Light, 25W, 2125 Lumen Output, 25' Cord

Product Details

General

Light Output 2125 lm
Light Source Fluorescent
Series Portable work Light
Type Fluorescent Maintenance Light
UPC 781786379855

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC
Wattage 25 W

Conductor Related

Cord Length 25 ft

Resources/Downloads