- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Connectors
-
Patch Cords
-
Patch Cords
- Copper
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- Fiber
- Wall Mount Cabinets
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Large Capacity & Gangable Wall Boxes
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Boxes
-
Boxes
- Wall Boxes
-
-
Floor Boxes
-
Floor Boxes
- Wall/Ceiling
-
-
Hospital Products
-
Hospital Products
- Receptacles
-
-
Marine Products
-
Marine Products
- Ship To Shore Devices
- Wiring Devices
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Surge Protection Receptacles
- Surge Strips
-
- Wallplates
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable & Hose Protection
- Cable/Cord/Hose Reels
- Raceway
- Service Poles
- Wire Mesh Grips
-
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
- Tools and Information
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
-
Company
Company Information
-
Company
-
Company
-
Company Information
-
Company Information
- Where to Buy
- Find a Sales Representative
- Contact Us
- Bryant Merchandise
-
-
- Products
- Electrical & Electronic
- Wiring Devices
- Temporary Power & Lighting
- Temporary Lighting
- Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
Item Added to Your Cart!
Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
By Bryant
Catalog ID: BRYFS2549
Temporary Lighting Products, 34.5", 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
By Bryant
Catalog ID:
BRYFS2549
Temporary Lighting Products, 34.5" , 25W, 2125 Lumen Output, Fluorescent String Light, With Hanging Straps
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Light Source | Fluorescent |
Series | Stringer Lights |
Type | Fluorescent Light |
UPC | 781786380073 |
Electrical Ratings
Current / Amperage Rating | 15 A |
Voltage Rating | 125 VAC |
Resources and Downloads
Please wait, preparing to download your file.