WBP_HBL25W47BK_PRODIMAGE
WBP_HBL25W47BK_PRODIMAGE

Locking Devices, Elastomeric, Female Connector Body, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black, Water/Dust-Tight Housing

Brand:

Bryant

Catalog ID:

BRY25W47BK

Watertight Devices, Locking Devices, Elastomeric, Female Connector Body, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black, Water/Dust-Tight Housing

  • Smooth body design minimizes collection points simplifying the wash down process
  • Free-floating cap allows unwanted material to wash away during sanitation
  • Unique cone seal prevents dirt and debris from collecting at the cable entrance
  • PBT strain relief nut provides unparalleled impact resistance

Product details

General

Color
Black
Item Type
15A Watertight Connector
Number Of Poles
2-Pole
Performance
  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)
Type
Connector Body

Dimensions

Dimensions
1.85 in x 1.85 in x 4.62 in
Height
4.62 in
Length
1.85 in
Width
1.85 in

Electrical Ratings

Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#16/3 SJ to #10/3 SJ, #18/3 S to #12/3 S

Certifications And Compliance

Nema Rating
L5-15R

Resources and downloads