text.skipToContent text.skipToNavigation

BRY60W47D

by Bryant 

Catalog ID: BRY60W47D

Straight Blade Devices, Watertight Series, Receptacle, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Yellow

Product Details

General

Color Yellow
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Style Duplex Receptacle
Type Receptacle
UPC 781786380288

Dimensions

Dimensions 4.56 in x 3.10 in x 1.63 in
Height 1.63 in
Length 4.56 in
Weight 1.05 lb
Width 3.10 in

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-15R

Resources/Downloads