MY LISTS
BRYANT
Image of IMB05OW Audio/Video Module, Blank, 0.5 Unit, Office White
Image of IMB05OW Audio/Video Module, Blank, 0.5 Unit, Office White

Audio/Video Module, Blank, 0.5 Unit, Office White

Brand: Bryant

Catalog ID: IMB05OW

Audio/Video Module, Blank, 0.5 Unit, Office White

  • Blank
  • 0.5 Unit
  • Office White

Blank Module .5 - 5-Pack

Product details

General

Application

Filler Module

Catalog Number

IMB05OW

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Blank, 0.5 Unit

Style

.05 Unit

Type

Blank

UPC

662620826769

Dimensions

Display Size

.5-Unit

Logistics

Carton Quantity

25

Resources and downloads