Metal Raceway, Left/Right External Elbow, HBL2000 Series, Gray
Request a Quote
Brand:
Bryant
Catalog ID:
HBL2018BRGY
Metal Raceway, Left/Right External Elbow, HBL2000 Series, Gray
1 1/2 in. (38.10) bend radius
Ideal for high speed data cables
Used for Category 5, 5e, 6 and 6A applications
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL2000 Series
Material
Steel
Series
HBL2000
HBL2000A
Style
Internal
Type
Elbows
UPC
783585214368
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
5
Resources and downloads
Specifications
HBL2018BRGY Specification Sheet
Catalog Page
Download All
WDK S-48 Catalog Page
WDK S-12 Catalog Page
WDK S-10 Catalog Page