MY LISTS
BRYANT
Image of BRY432MI3W Heavy Duty Products, IEC Pin and Sleeve Devices, Female Mechanically Interlocked Receptacle, 32A 380- 480V, Screw Terminals, Watertight
Image of BRY432MI3W Heavy Duty Products, IEC Pin and Sleeve Devices, Female Mechanically Interlocked Receptacle, 32A 380- 480V, Screw Terminals, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Female Mechanically Interlocked Receptacle, 32A 380- 480V, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: BRY432MI3W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 32A 380- 480V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 32A 380- 480V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY432MI3W

Color

Red

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786590106

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

50Hz 380 V / 60Hz 440 V

Wattage

14080 W

Conductor Related

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads