MY LISTS
BRYANT
Image of RL157 Incandescent Lamp Holders, Medium Base, 1/2" Hickey, Terminal Screws
Image of RL157 Incandescent Lamp Holders, Medium Base, 1/2" Hickey, Terminal Screws

Incandescent Lamp Holders, Medium Base, 1/2" Hickey, Terminal Screws

Brand: Bryant

Catalog ID: RL157

Incandescent Lamp Holders, Medium Base, 1/2" Hickey, Terminal Screws

  • Medium Base
  • 1/2" Hickey
  • Terminal Screws

Standard Product

Product details

General

Application

Medium Base, Straight Body Keyless Porcelain

Catalog Number

RL157

Color

White

EU RoHS Indicator

No

Item Type

Replacement Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

N/A

Series

Lampholders

Specifications

  • Lamp Type - E26 socket
  • Material - Porcelain
  • Mounting - NPSF1/8 hickey with terminals

Type

Straight Body Keyless Porcelain

UPC

883778304088

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications