MY LISTS
BRYANT
Image of NS621W Plate, Decorator Frame, .406" Hole, White
Image of NS621W Plate, Decorator Frame, .406" Hole, White
Discontinued

Plate, Decorator Frame, .406" Hole, White

Brand: Bryant

Catalog ID: NS621W

Plate, Decorator Frame, .406" Hole, White

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Blank Any Standard Decorator Opening with .406 diameter hole
  • Color and Surface Finish Match Hubbell Electrical Plates

Product details

General

Application

Data and Communications

Catalog Number

NS621W

Color

White

Construction

Molded

Cutout

1) .406" Hole

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material - Mounting Hardware

Mounting Screws

Orientation

Vertical

Style

Adapter

UPC

883778501234

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads