Brand: Bryant
Catalog ID: MS1001NW
Catalog Number
MS1001NW
Color
White
Series
Passive Infrared
Type
Manual
UPC
781786102910
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
Carton Quantity
10