MY LISTS
BRYANT
Image of 8450NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-50P
Image of 8450NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-50P

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-50P

Brand: Bryant

Catalog ID: 8450NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 3-Phase 250V AC, 3-Pole 4- Wire Grounding, 15-50P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 50A 3-Phase 250V AC
  • 3-Pole 4- Wire Grounding

Product details

General

Application

Heavy Duty

Catalog Number

8450NP

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786731479

Dimensions

Display Size

Standard Sized

Length

2.88 in

Weight

0.75 lb

Width

4.13 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Three Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

12500

Conductor Related

Cord Type

All Portable

Number Of Wires

4-Wire

Wire Size

#6 AWG

Certifications And Compliance

Nema Rating

15-50P

Logistics

Carton Quantity

10

Resources and downloads