MY LISTS
BRYANT
Image of T1254GF6 Straight Blade Devices, Receptacle Cordsets, Receptacle with Pilot Light, Commercial/Industrial, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 6' Cord
Image of T1254GF6 Straight Blade Devices, Receptacle Cordsets, Receptacle with Pilot Light, Commercial/Industrial, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 6' Cord

Straight Blade Devices, Receptacle Cordsets, Receptacle with Pilot Light, Commercial/Industrial, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 6' Cord

Brand: Bryant

Catalog ID: T1254GF6

Straight Blade Devices, Receptacle Cordsets, Receptacle with Pilot Light, Commercial/Industrial, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, 6' Cord, Yellow, Single Pack

Product details

General

Application

Commercial/Industrial

Catalog Number

T1254GF6

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Quad-Plex Cord Set

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Cord Sets

Type

Four Outlet Receptacle

UPC

781786181007

Dimensions

Display Size

Standard Sized Product

Weight

1.7 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

120 V

Voltage Rating Description

120 V

Wattage

1875

Conductor Related

Wire Size

#14 AWG to #12 AWG

Logistics

Carton Quantity

5