MY LISTS
BRYANT
Image of NPJ724I Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 2.15" Opening, Ivory
Image of NPJ724I Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 2.15" Opening, Ivory
Discontinued

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 2.15" Opening, Ivory

Brand: Bryant

Catalog ID: NPJ724I

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 2.15" Opening, Ivory

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place
  • 1-Single 2.16 in. (54.9) Diameter Opening

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ724I

Color

Ivory

Construction

Molded

Cutout

1) 2.15" Opening, 2-Bolt

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Height - 4.88" (124.0)
  • Hole Diameter - 2.16 in. (54.9)
  • Mounting Screw - Steel
  • Plate Material - Nylon
  • Size - 1-Gang
  • Thickness - .06 in. (1.5).

Style

1-Single - 2.16 in Hole

Type

Single

UPC

883778107986

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications