text.skipToContent text.skipToNavigation

Industrial Product Solutions

Wiring devices installed in industrial applications must be watertight, resistant to all types of weather and temperatures, and safe to use. Bryant Electric offers industrial solutions that supply power, data, and AV wherever it’s needed – no matter the conditions.

Bryant® Watertight Wiring Devices

Designed with a Valox® compression nut and body for superior impact and corrosion resistance, Bryant’s extensive line of NEMA 4, 4X, 6, and 6P straight blade and locking watertight devices improve on the industry standard.

Motor Controllers and Disconnects

By utilizing Bryant’s compact motor controllers and disconnects, you enhance the convenience of your application with one device fulfilling two needs.

Temporary Industrial Lighting

Flexible and Dependable Illumination for Construction Sites, Work Areas and Harsh Environments.