Image of NS745W 1-Gang, Midsized Plate with 2) Jacks, 6-Position 4-Conductor, Screw Terminals, White
Image of NS745W 1-Gang, Midsized Plate with 2) Jacks, 6-Position 4-Conductor, Screw Terminals, White
Image of NS745W 1-Gang, Midsized Plate with 2) Jacks, 6-Position 4-Conductor, Screw Terminals, White
Image of NS745W 1-Gang, Midsized Plate with 2) Jacks, 6-Position 4-Conductor, Screw Terminals, White
+1
Image of NS745W 1-Gang, Midsized Plate with 2) Jacks, 6-Position 4-Conductor, Screw Terminals, White

1-Gang, Midsized Plate with 2) Jacks, 6-Position 4-Conductor, Screw Terminals, White

Brand:

Bryant

Catalog ID:

NS745W

1-Gang, Midsized Plate with 2) Jacks, 6-Position 4-Conductor, Screw Terminals, White

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Product details

General

Application

Communications

Catalog Number

NS745W

Color

Brown

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

2) 6-Position 4-Conductor Jack

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

  • Device Type - 6-Position, 4-Conductor
  • Style - Mid-Size

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice

UPC

883778501517

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads