Image of GFST82LAZ 15A COM HG SELF TEST ALARM GFR LT ALMOND
Discontinued

15A COM HG SELF TEST ALARM GFR LT ALMOND

Brand: Bryant

Catalog ID: GFST82LAZ

15A COM HG SELF TEST ALARM GFR LT ALMOND

Self Test

General

Catalog Number

GFST82LAZ

Color

Light Almond

Number Of Poles

2-Pole

Style

Standard

Type

Heavy Duty

UPC

781786150638

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10